Matter Software Artifacts#

This page provides links to pre-built software image artifacts that can be used to set up the Matter Demo for the Thread and Wi-Fi use cases.

Images for the items listed below are available under the Assets section at the bottom of the Release Notes page.

Matter Hub Raspberry Pi Image#

The Matter Hub image is intended to be flashed onto an SD card for a Raspberry Pi. The Matter Hub Image provides both an Open Thread Border Router and the Matter chip-tool. Note the image is ~2GB in size so depending on your internet connection this download may take some time. Start the Matter Hub Raspberry Pi image download here.

Note: Matter Extension v2.2.2-1.2 is compatible with prior release's Matter Hub image.

Radio Co-Processor (RCP) Images#

The Radio Co-Processor firmware is used to turn an EFR into an RCP that can be used with a Raspberry Pi to allow the Raspberry Pi's Open Thread Border Router to access the Thread network. Radio Co-Processor (RCP) images are available here.

Matter Accessory Device Images#

The Matter Accessory Device Images are used to turn an EFR into a Matter device. These are pre-built binary images for the Matter Demo. Matter Accessory Device Images can be downloaded here.

Matter Bootloader Binaries#

If you are using the OTA functionality and especially if you are using an EFR32MG2x device, you will need to flash a bootloader binary on your device along with the application image. Bootloader binaries for all of the Matter supported devices can be downloaded here.

RS9116 Firmware#

The RS9116 firmware (rs9116_firmware_files_with_rev.zip) is used to update the RS9116 which can be downloaded here.

Note: RS9116 chip/module needs to be flashed with proper firmware as mentioned below:

  • RS916.x.x.x.x.x.rps - This firmware image is valid for RS9116 1.5 revision chip/module

  • RS9116.x.x.x.x.x.rps - This firmware image is valid for RS9116 1.4/1.3 revision chip/module

SiWx917 Firmware for SiWx917 NCP#

The SiWx917 firmware(SiWx917NCP_firmware_files.zip) is used to update the SiWx917 NCP which can be found downloaded here.

Note: SiWx917 NCP board need to be flashed with proper firmware as mentioned below:

  • SiWG917-B.2.x.X.X.X.rps - This firmware image is valid for BRD8045A (B0 Expansion v2.0) board

SiWx917 Firmware for SiWx917 SoC#

The SiWx917 firmware (SiWx917SOC_firmware_files.zip) along with WiSeConnect 3 SDK is used to update the SiWx917 SoC which can be found downloaded here.

Note: SiWx917 SoC boards need to be flashed with proper firmware as mentioned below:

  • SiWG917-B.2.x.X.X.X.rps - This firmware image is valid for BRD4338A(B0 common flash v2.0) board

SiWx917 SoC Configuration Files For JLink RTT Logging#

In order to check device logs for the Matter Application on the SiWx917 SoC, the JLink RTT must be configured for the SiWx917 SoC device by following the instructions on the JLink RTT SOC Support for SiWx917 SoC.

The JLinkDevices.xml and .elf files referenced in the instructions may be found in the Assets section of the release notes.

Note:- For EFR32MG2x devices, JLink RTT Logging support is already enabled.